(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FA Step Mouthpiece for Machine Vise

FA Step Mouthpiece for Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A step jaw plate for Machine Vise Series.
·Thread diameter: M8/M10/M12
·Compatible vise: LTFV75/LTFV100Q/LTFV·LTFH125Q/LTFV·LTFH150Q/LTFV·LTFH175Q

 
Part Number
LTF-75SJ
LTF-100SJ
LTF-125SJ
LTF-150SJ
LTF-175SJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

₹ 14,022.91

1 Piece(s) 8 Day(s) or more 7632144618M8--1445M 8LTFV75

₹ 16,085.58

1 Piece(s) 8 Day(s) or more 10245166027111810.51645M10LTFV100Q

₹ 21,196.71

1 Piece(s) 7 Day(s) or more 12550167530111810.51645M10LTFV・LTFH125Q

₹ 27,293.64

1 Piece(s) 8 Day(s) or more 15060199035131912.51956M12LTFV・LTFH150Q

₹ 38,772.24

1 Piece(s) 23 Day(s) or more 17570199045131912.51956M12LTFV・LTFH175Q

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon