(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brass type clamp attachment. This makes it difficult for the workpiece to be damaged.
Part Number |
---|
7110DM-12XM12 |
7110DM-16XM16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,208.84 | 1 Piece(s) | 8 Day(s) or more | M12 | 30 | 8 | 16-28 | 19 | R60 | 50 | M12 | ||
₹ 2,859.96 | 1 Piece(s) | 8 Day(s) or more | M16 | 40 | 10 | 20-38 | 24 | R75 | 100 | M16 |
Loading...
E(mm) | 10 | Material | Brass |