(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-nut with Attached Spring (Part Number)

T-nut with Attached Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,897₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The spring fixes the T nut securely in the T groove, making it easy to fit the studs and screws. Prevents falling within the T-groove of a T-nut. Can be used to remove chips from within the T groove.

 
Part Number
STNM1210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 1,906.84

1 Piece(s) 8 Day(s) or more 11.71812.5M101473120M1012

Loading...

  1. 1

Basic Information

Material S45C

Please check the type/dimensions/specifications of the part STNM1210 in the T-nut with Attached Spring series.

Product variants

Part Number
STNM1208
STNM1412
STNM1816
STNM2220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 1,897.47

1 Piece(s) 8 Day(s) or more 11.71812.5M81473120M812

₹ 2,064.64

1 Piece(s) 6 Day(s) or more 13.72213.5M121683330M1214

₹ 2,549.91

1 Piece(s) 7 Day(s) or more 17.72817.5M1620104370M1618

₹ 3,411.96

1 Piece(s) 8 Day(s) or more 21.73521.5M20281456150M2022