(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-nut with Attached Spring (Part Number)

T-nut with Attached Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,897₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The spring fixes the T nut securely in the T groove, making it easy to fit the studs and screws. Prevents falling within the T-groove of a T-nut. Can be used to remove chips from within the T groove.

 
Part Number
STNM2220
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 3,411.96

1 Piece(s) 8 Day(s) or more 21.73521.5M20281456150M2022

Loading...

  1. 1

Basic Information

Material S45C

Please check the type/dimensions/specifications of the part STNM2220 in the T-nut with Attached Spring series.

Product variants

Part Number
STNM1208
STNM1210
STNM1412
STNM1816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 1,897.47

1 Piece(s) 8 Day(s) or more 11.71812.5M81473120M812

₹ 1,906.84

1 Piece(s) 8 Day(s) or more 11.71812.5M101473120M1012

₹ 2,064.64

1 Piece(s) 6 Day(s) or more 13.72213.5M121683330M1214

₹ 2,549.91

1 Piece(s) 7 Day(s) or more 17.72817.5M1620104370M1618