(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A clamp bar with a slotted hole shape. The slotted hole shape widens the clamping width.
Part Number |
---|
CB05050B |
CB06050B |
CB06060B |
CB08050B |
CB08060B |
CB08080B |
CB10060B |
CB10080B |
CB10100B |
CB12080B |
CB12100B |
CB12125B |
CB16100B |
CB16125B |
CB16160B |
CB20100B |
CB20125B |
CB20160B |
CB24125B |
CB24160B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,114.55 | 1 Piece(s) | 5 Day(s) or more | 50 | 15 | 10 | 10 | 13 | 5.5 | 50 | ||
₹ 1,127.18 | 1 Piece(s) | 7 Day(s) or more | 50 | 16 | 12 | 10 | 13 | 7 | 70 | ||
₹ 1,315.82 | 1 Piece(s) | 7 Day(s) or more | 60 | 16 | 12 | 12 | 17 | 7 | 70 | ||
₹ 1,164.00 | 1 Piece(s) | 5 Day(s) or more | 50 | 22 | 12 | 12 | 12 | 9 | 85 | ||
₹ 1,285.44 | 1 Piece(s) | 5 Day(s) or more | 60 | 22 | 12 | 12 | 18 | 9 | 100 | ||
₹ 1,513.95 | 1 Piece(s) | 5 Day(s) or more | 80 | 22 | 12 | 15 | 2 | 9 | 140 | ||
₹ 1,330.35 | 1 Piece(s) | 5 Day(s) or more | 60 | 25 | 16 | 14 | 16 | 11 | 153 | ||
₹ 1,540.00 | 1 Piece(s) | 9 Day(s) or more | 80 | 25 | 16 | 14 | 22 | 11 | 208 | ||
₹ 1,833.67 | 1 Piece(s) | 5 Day(s) or more | 100 | 25 | 16 | 20 | 28 | 11 | 262 | ||
₹ 2,149.89 | 1 Piece(s) | 7 Day(s) or more | 80 | 32 | 25 | 16 | 20 | 13 | 418 | ||
₹ 2,543.82 | 1 Piece(s) | 5 Day(s) or more | 100 | 32 | 25 | 20 | 28 | 13 | 528 | ||
₹ 3,005.29 | 1 Piece(s) | 7 Day(s) or more | 125 | 32 | 25 | 25 | 32 | 13 | 668 | ||
₹ 2,899.91 | 1 Piece(s) | 7 Day(s) or more | 100 | 50 | 25 | 24 | 24 | 18 | 846 | ||
₹ 3,247.87 | 1 Piece(s) | 5 Day(s) or more | 125 | 50 | 25 | 26 | 32 | 18 | 1001 | ||
₹ 4,293.55 | 1 Piece(s) | 7 Day(s) or more | 160 | 50 | 30 | 34 | 42 | 18 | 1644 | ||
₹ 3,051.75 | 1 Piece(s) | 5 Day(s) or more | 100 | 50 | 30 | 22 | 24 | 22 | 957 | ||
₹ 3,507.56 | 1 Piece(s) | 7 Day(s) or more | 125 | 50 | 30 | 28 | 30 | 22 | 1220 | ||
₹ 5,889.62 | 1 Piece(s) | 7 Day(s) or more | 160 | 65 | 38 | 34 | 44 | 22 | 2683 | ||
₹ 4,854.80 | 1 Piece(s) | 7 Day(s) or more | 125 | 65 | 38 | 28 | 30 | 26 | 2320 | ||
₹ 5,480.55 | 1 Piece(s) | 7 Day(s) or more | 160 | 65 | 38 | 36 | 38 | 26 | 2632 |
Loading...
Material | S45C-D |