(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Adjusting Clamp (Part Number)

Adjusting Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamps for fixing workpieces on machining centers, milling machines, etc.
[Features]
·Standard type with T-slot bolt.
[Applications]
·Convenient for fixing the workpiece.

 
Part Number
APC12100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

₹ 7,248.56

1 Piece(s) 5 Day(s) or more 100402028~54M12×1.7510–40100M12×1.75491210–400.7

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part APC12100 in the Adjusting Clamp series.

Product variants

Part Number
APC10080
APC14100
APC16125
APC18125
APC20160
APC22160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

₹ 5,776.93

1 Piece(s) 5 Day(s) or more 80301520.5~39.5M10 x 1.58~3280M10 x 1.539108~320.34

₹ 7,257.47

1 Piece(s) 7 Day(s) or more 100402028~54M12×1.7510~38100M12×1.75491410~380.72

₹ 10,495.00

1 Piece(s) 5 Day(s) or more 125502535~62M16×213~48125M16×2551613~481.4

₹ 10,495.00

1 Piece(s) 5 Day(s) or more 125502535~62M16×213~46125M16×2551813~461.4

₹ 17,488.67

1 Piece(s) 7 Day(s) or more 160603041~79M20×2.516~65160M20×2.5692016~652.6

₹ 17,502.05

1 Piece(s) 7 Day(s) or more 160603041~79M20×2.516~65160M20×2.5692216~652.77