(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjusting Clamp (Part Number)

Adjusting Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamps for fixing workpieces on machining centers, milling machines, etc.
[Features]
·Standard type with T-slot bolt.
[Applications]
·Convenient for fixing the workpiece.

 
Part Number
APC18125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

₹ 10,495.00

1 Piece(s) 5 Day(s) or more 125502535~62M16×213~46125M16×2551813~461.4

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part APC18125 in the Adjusting Clamp series.

Product variants

Part Number
APC10080
APC12100
APC14100
APC16125
APC20160
APC22160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

₹ 5,776.93

1 Piece(s) 5 Day(s) or more 80301520.5~39.5M10 x 1.58~3280M10 x 1.539108~320.34

₹ 7,248.56

1 Piece(s) 5 Day(s) or more 100402028~54M12×1.7510–40100M12×1.75491210–400.7

₹ 7,257.47

1 Piece(s) 7 Day(s) or more 100402028~54M12×1.7510~38100M12×1.75491410~380.72

₹ 10,495.00

1 Piece(s) 5 Day(s) or more 125502535~62M16×213~48125M16×2551613~481.4

₹ 17,488.67

1 Piece(s) 7 Day(s) or more 160603041~79M20×2.516~65160M20×2.5692016~652.6

₹ 17,502.05

1 Piece(s) 7 Day(s) or more 160603041~79M20×2.516~65160M20×2.5692216~652.77