(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Shape Clamp

U Shape Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,509₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamping parts used to fix the workpiece.
[Features]
·Since it is U-shaped, the clamp can be attached and detached without removing the nut
・ Material: S45C
・ Surface treatment: Baked coating
[Applications]
·Convenient for fixing the workpiece

 
Part Number
US06M060
US10M100
US20M315
US20M500
US24M315
US24M500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)

₹ 1,509.44

1 Piece(s) 5 Day(s) or more 60191267503

₹ 1,848.05

1 Piece(s) 7 Day(s) or more 10031201011845

₹ 15,882.73

1 Piece(s) 7 Day(s) or more 3156240202228310

₹ 31,670.65

1 Piece(s) 7 Day(s) or more 5006250202246812.5

₹ 17,406.95

1 Piece(s) 7 Day(s) or more 3156640202628310

₹ 34,408.71

1 Piece(s) 7 Day(s) or more 5006650202646812.5

Loading...

  1. 1

Basic Information

Material S45C
X
whatsapp-qr whatsapp-icon