• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Slim Trim Cutter

Slim Trim Cutter

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· For cutting film, printing paper, and other cutout work.
· Ideal for designers and typesetters.
· Safety lock mechanism.
· Blade angle 17°, point tip 30°.

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    190
  • Mass(g)
    21
  • Applicable Replacement Blade
    VB-10H

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 138868
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    190
  • Mass(g)
    21
  • Applicable Replacement Blade
    VB-10H
  • Blade
    With total 3 replacement blades

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)