• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Screw Lock H, Yellow

Screw Lock H, Yellow

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Blade thickness is 0.7 mm.
· For thick item cutting.
· With screw lock mechanism.
· Extra-large 1 mm thick reinforcement fitting

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    247
  • Mass(g)
    145
  • Applicable Replacement Blade
    HB-10H・HB-10BH

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 147846
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    247
  • Mass(g)
    145
  • Applicable Replacement Blade
    HB-10H・HB-10BH
  • Blade
    Extra Large Black Blade (H Blade) 0.7 mm Thickness

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)