(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Duster Z-282/283

Air Duster Z-282/283

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of Z-283

  • Product Type
    Air duster
  • Specifications
    Spray
  • Gas Used
    HFC134a (100%) Ozone Depletion Potential: 0
  • Amount Of Content
    1 pc (380 ml)
Part Number
Z-283
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,016.25

2 Piece(s) 12 Day(s) or more 1 pc (380 ml)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Air duster
  • Specifications
    Spray
  • Gas Used
    HFC134a (100%) Ozone Depletion Potential: 0
  • Amount Of Content
    1 pc (380 ml)

Product Description

HFC134a air duster.
[Features]
· Portable air duster.
· Available in 2 types with different capacity (Z-282: 230 g / Z-283: 460 g).
· Uses incombustible gas.
· Extension nozzle (I.D. 0.97 / 1.5 mm) x 1 piece each included.
[Applications]
· Removes dust and debris in electronic equipment and precision machinery by way of spray gas pressure.

Specifications of Z-283

  • Product Type
    Air duster
  • Specifications
    Spray
  • Gas Used
    HFC134a (100%) Ozone Depletion Potential: 0
  • Amount Of Content
    1 pc (380 ml)
Part Number
Z-283
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,016.25

2 Piece(s) 12 Day(s) or more 1 pc (380 ml)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list