(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A quasi-liquid abrasive, since viscosity is lower than compounds. Therefore, it can be easily wiped off after work. It is suitable for glazing and removing dirt. Excellent results can be achieved when used when dullness appears after buffing with compound, etc.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
YHK-50 |
YHK-51 |
YHK-52 |
YHK-53 |
YHK-54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Application |
---|---|---|---|---|---|---|
₹ 684.00 | 5 Piece(s) | 5 Day(s) or more | 360 | For rust removal, stain removal | ||
₹ 684.00 | 5 Piece(s) | 5 Day(s) or more | 2000 | For Aluminum | ||
₹ 3,658.42 | 5 Piece(s) | 8 Day(s) or more | 8000 | For stainless steel | ||
₹ 3,658.42 | 5 Piece(s) | 11 Day(s) or more | 1500~4000 | For brass/copper | ||
₹ 3,658.42 | 5 Piece(s) | 5 Day(s) or more | 8000~14000 | For Precious Metal and Resin |
Part Number |
---|
Loading...
Product Type | abrasive | Weight(g) | 100 | Packaging Quantity(Pieces per Unit) | 5 |