(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG PVA Disc ø100

SG PVA Disc ø100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,065₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports various materials and applications with a wide range of products and provides even grinding performance.

[Features]
· Highly useful for removing small scratches.
· Ideal for scratch removal and descaling of general metals, and finish polishing of stainless steel.
· Also ideal for chamfering and finishing stone and tile

Part Number
SG-PVA10
SG-PVA11
SG-PVA13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Particle Size
(#)

₹ 2,945.91

5 Piece(s) 5 Day(s) or more Alloy Steel[◎] / Cast Iron[○] / Glass[○]220

₹ 1,065.00

1 Piece(s) 8 Day(s) or more Alloy Steel[◎] / Glass[○]320

₹ 1,167.00

5 Piece(s) 5 Day(s) or more Alloy Steel[◎] / Glass[○]500

Loading...

  1. 1

Basic Information

Type Rubber / Hard Urethane Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Saving Type Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 8500
X
whatsapp-qr whatsapp-icon