(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XEBEC Stone Shaft Mounted Grindstone (for Air Tool)

XEBEC Stone Shaft Mounted Grindstone (for Air Tool)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Ceramic fiber grindstone is used to provide grindability to the whole head. Can handle workpieces of any material, including aluminum, SUS, etc., up to HRC 57. Reliably and efficiently removes burrs of base thickness 0.2 mm or less.

[Features]
· Can be used for high speed rotation (air tools).
· It does not break or chip.
· No clogging.
· For improving surface roughness.
· Ceramic fiber grindstone is used to provide grindability to the whole head.
· Can handle workpieces of any material, including aluminum, SUS, etc., up to HRC 57.
· Reliably and efficiently removes burrs of base thickness 0.2 mm or less.
· The tip shape can be freely molded. (Use a diamond electrodeposition file)

Part Number
AX-PM-3R
AX-PM-5RF
AX-PM-6T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead Size

₹ 2,104.55

1 Piece(s) 5 Day(s) or more 3×20

₹ 2,675.13

1 Piece(s) 9 Day(s) or more 5 x 8

₹ 3,221.60

1 Piece(s) 5 Day(s) or more 6×20
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead Size

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list