(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 20/10/2024 to 3:30 (IST) 21/10/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial Vernier Calipers With Carbide Tip (Part Number)

Dial Vernier Calipers With Carbide Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Vernier Calipers With Carbide Tip
  • Dial Vernier Calipers With Carbide Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calipers with carbide tips (inner and outer measurement surface), ideal for measuring rough machined parts, castings, grindstones, etc.
[Features]
· A dial is incorporated into the calipers to enable the measured value to be read directly, without using the Vernier scale.
· Four measurements possible with depth bar: outer diameter, inner diameter, depth, and step measurement.
· Silver finish.
[Applications]
· Ideal for measuring castings, grindstones, etc.
· Can be used for measuring outer diameter, inner diameter, level difference and depth.

 
Part Number
DVC-15W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

₹ 12,798.40

1 Piece(s) 6 Day(s) or more 101 ~ 1500–15023677164058211638150±0.03

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included Depth Bar W / WO Included Minimum Reading(mm) 0.02
Material Stainless Steel 1 Rotation of The Indicator(mm) 2

Please check the type/dimensions/specifications of the part DVC-15W in the Dial Vernier Calipers With Carbide Tip series.

Product variants

Part Number
DVC-20W
DVC-30W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

₹ 17,619.51

1 Piece(s) 6 Day(s) or more 151 ~ 2000–20028590195059241638200±0.03

₹ 24,854.55

1 Piece(s) 6 Day(s) or more 201 ~ 3000–300400103186059251745300±0.04
X
whatsapp-qr whatsapp-icon