(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard clamp (coarse) for pull-down vise (free jaw vise).
Part Number |
---|
PV1-JA-A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,087.00 | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) or more | PV-1 | 62 | 40 | 10 | 13 | 36 | 25 | - | 6.5 | 11 | 7 | M6 |
Loading...
Please check the type/dimensions/specifications of the part PV1-JA-A in the Pull Down Vise Mouthpiece Coarse series.
Part Number |
---|
PV0-JA-A |
PV2-JA-A |
PV3-JA-A |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Compatible Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,728.05 | 2 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | PV-0 | 46 | 30 | 9 | 12 | 26 | 20 | - | 5.5 | 9.5 | 5.5 | M5 | ||
₹ 9,342.53 | 2 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | PV-2 | 85 | 60 | 12 | 16.5 | 56 | 36 | - | 9 | 14 | 9 | M8 | ||
₹ 12,192.24 | 2 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | PV-3 | 120 | 110 | 15 | 20 | 70 | 30 | 60 | 11 | 17 | 11 | M10 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy