(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
FC250/annealed large angle plate (angle rest).
A(mm) | 505 | B(mm) | 405 | C(mm) | 305 |
---|---|---|---|---|---|
D(mm) | 25 | E(mm) | 425 | F(mm) | 40 |
G(mm) | 153 | H(mm) | 176 | I(mm) | 325 |
J(mm) | 90 | K(mm) | 20 | L(mm) | 25 |
M(mm) | 90 | N(mm) | 90 | O(mm) | 25 |
P(mm) | 15 | Q(mm) | 0.064 | Material | FC250 |
Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) | Weight(kg) | 70 |
B1(mm) | 60 | B2(mm) | 85 | B3(mm) | 90 |
B4(mm) | 75 | B5(mm) | 118 | B6(mm) | 94 |
C1(mm) | 86 | C2(mm) | 81 | C3(mm) | 57 |
C4(mm) | 103 | C5(mm) | 129 | C6(mm) | 73 |
Please check the type/dimensions/specifications of the part G112 in the Large Angle Plate (Angle Rest) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy