(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long Block Polished (Part Number)

Long Block Polished
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      91,060₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FC250/annealed long block with ground finish.

 
Part Number
BP52P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

₹ 355,519.89

1 Piece(s) 8 Day(s) or more 150150600243129280.020.02244

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Please check the type/dimensions/specifications of the part BP52P in the Long Block Polished series.

Product variants

Part Number
BP51P
BP53P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

₹ 91,059.78

1 Piece(s) 8 Day(s) or more 100100300151514250.0150.015113

₹ 540,304.82

1 Piece(s) 8 Day(s) or more 200200600242019300.020.02280