(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clamp Pin Type CPA (Part Number)

Clamp Pin Type CPA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for thin workpieces. One-touch clamp: just push in the workpiece

 
Part Number
CPA-0812P-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Z
(mm)
Mass
(g)
Material Load
(N)
Color Seal

₹ 1,831.31

1 Piece(s) 7 Day(s) or more 81214132.69122.67.5Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR200SilverWith Adhesive

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CPA-0812P-3 in the Clamp Pin Type CPA series.

Product variants

Part Number
CPA-0306P-1
CPA-0306P-2
CPA-0306P-3
CPA-1016-2
CPA-1016-3
CPA-1016P-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Z
(mm)
Mass
(g)
Material Load
(N)
Color Seal

₹ 1,508.55

1 Piece(s) 5 Day(s) or more 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR10GrayWith Adhesive

₹ 1,493.80

1 Piece(s) 7 Day(s) or more 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR20BlackWith Adhesive

₹ 1,493.80

1 Piece(s) 7 Day(s) or more 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR40SilverWith Adhesive

₹ 1,618.33

1 Piece(s) 7 Day(s) or more 10161716.73.211.7163.215Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR200BlackNo Seal

₹ 1,618.33

1 Piece(s) 7 Day(s) or more 10161716.73.211.7163.215Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR300SilverNo Seal

₹ 1,949.15

1 Piece(s) 7 Day(s) or more 101618163.211163.215Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR100GrayWith Adhesive