(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Swing Clamp Set S Type (Part Number)

Swing Clamp Set S Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,826₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

 
Part Number
SS-12090A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 7,215.36

1 Piece(s) 7 Day(s) or more 36185017902532M122719107.5M8931050.63

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SS-12090A in the Swing Clamp Set S Type series.

Product variants

Part Number
SS-08050A
SS-08060A
SS-08070A
SS-12090B
SS-12105A
SS-12105B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 4,826.11

1 Piece(s) 7 Day(s) or more 20123011501521M817126--50600.16

₹ 4,974.11

1 Piece(s) 7 Day(s) or more 20123011601521M817126--60700.19

₹ 5,077.87

1 Piece(s) 7 Day(s) or more 20123011701521M817126--70800.22

₹ 7,200.62

1 Piece(s) 5 Day(s) or more 36185017902532M162719107.5M8931050.63

₹ 7,561.27

1 Piece(s) 7 Day(s) or more 361850171052532M122719107.5M81081200.73

₹ 7,561.27

1 Piece(s) 5 Day(s) or more 361850171052532M162719107.5M81081200.73