(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SS-12135A in the Swing Clamp Set S Type series.
Part Number |
---|
SS-08050A |
SS-08060A |
SS-08070A |
SS-12135B |
SS-12150A |
SS-12150B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,826.11 | 1 Piece(s) | 7 Day(s) or more | 20 | 12 | 30 | 11 | 50 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 50 | 60 | 0.16 | ||
₹ 4,974.11 | 1 Piece(s) | 7 Day(s) or more | 20 | 12 | 30 | 11 | 60 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 60 | 70 | 0.19 | ||
₹ 5,077.87 | 1 Piece(s) | 7 Day(s) or more | 20 | 12 | 30 | 11 | 70 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 70 | 80 | 0.22 | ||
₹ 9,311.45 | 1 Piece(s) | 7 Day(s) or more | 36 | 18 | 50 | 17 | 135 | 25 | 32 | M16 | 27 | 19 | 10 | 7.5 | M8 | 138 | 150 | 0.92 | ||
₹ 10,027.27 | 1 Piece(s) | 7 Day(s) or more | 36 | 18 | 50 | 17 | 150 | 25 | 32 | M12 | 27 | 19 | 10 | 7.5 | M8 | 153 | 165 | 1.01 | ||
₹ 10,027.27 | 1 Piece(s) | 5 Day(s) or more | 36 | 18 | 50 | 17 | 150 | 25 | 32 | M16 | 27 | 19 | 10 | 7.5 | M8 | 153 | 165 | 1.01 |