(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swing Clamp Set S Type (Part Number)

Swing Clamp Set S Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,826₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

 
Part Number
SS-06045A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 6,551.09

1 Piece(s) 7 Day(s) or more 189269451518M816105--45530.11

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SS-06045A in the Swing Clamp Set S Type series.

Product variants

Part Number
SS-04035A
SS-06050A
SS-08050A
SS-08060A
SS-08070A
SS-12090A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 5,755.78

1 Piece(s) 7 Day(s) or more 167226351315M61373--35420.04

₹ 6,778.55

1 Piece(s) 5 Day(s) or more 189269531518M816105--53610.12

₹ 4,826.11

1 Piece(s) 7 Day(s) or more 20123011501521M817126--50600.16

₹ 4,974.11

1 Piece(s) 7 Day(s) or more 20123011601521M817126--60700.19

₹ 5,077.87

1 Piece(s) 7 Day(s) or more 20123011701521M817126--70800.22

₹ 7,215.36

1 Piece(s) 7 Day(s) or more 36185017902532M122719107.5M8931050.63