(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screw with Pad Type A (Part Number)

Screw with Pad Type A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,358₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp unit with a pad that allows for a wide installation area. Angles up to 10 degrees are possible.

 
Part Number
PS06060
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

₹ 18,357.91

1 Piece(s) 7 Day(s) or more M6602125114137321250M6

Loading...

  1. 1

Basic Information

Material SUS316

Please check the type/dimensions/specifications of the part PS06060 in the Screw with Pad Type A series.

Product variants

Part Number
PS08080
PS10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

₹ 21,874.24

1 Piece(s) 7 Day(s) or more M8802430135158381490M8

₹ 28,358.18

1 Piece(s) 7 Day(s) or more M10100283516618104315150M10