(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stopper bolt (SSB-B) (Part Number)

Stopper bolt (SSB-B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.

 
Part Number
SSB-M6X50-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

₹ 312.98

1 Piece(s) 5 Day(s) or more M6X1.050471011.54R1013M6

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Spherical parts are quenched at HRC45 or greater Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SSB-M6X50-B in the Stopper bolt (SSB-B) series.

Product variants

Part Number
SSB-M10X60-B
SSB-M10X70-B
SSB-M12X50-B
SSB-M8X30-B
SSB-M8X40-B
SSB-M8X50-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

₹ 399.51

1 Piece(s) 7 Day(s) or more M10X1.56055.51719.67R1647M10

₹ 403.51

1 Piece(s) 7 Day(s) or more M10X1.57065.51719.67R1654M10

₹ 441.58

1 Piece(s) 7 Day(s) or more M12X1.755044.81921.98R2059M12

₹ 331.53

1 Piece(s) 7 Day(s) or more M8X1.253026.313155.5R1216M8

₹ 333.05

1 Piece(s) 7 Day(s) or more M8X1.254036.313155.5R1220M8

₹ 335.89

1 Piece(s) Same day

Stock

M8X1.255046.313155.5R1224M8