(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stopper bolt (SSB-A) (Part Number)

Stopper bolt (SSB-A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      297₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.

 
Part Number
SSB-M12X70-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
Screw Diameter

₹ 447.00

1 Piece(s) 7 Day(s) or more M12X1.757057.871921.989R879M12

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Spherical Section Hardened HRC45 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SSB-M12X70-A in the Stopper bolt (SSB-A) series.

Product variants

Part Number
SSB-M10X60-A
SSB-M10X70-A
SSB-M12X40-A
SSB-M16X50-A
SSB-M16X80-A
SSB-M6X30-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
Screw Diameter

₹ 400.27

1 Piece(s) 7 Day(s) or more M10X1.560505.51719.677R549M10

₹ 403.89

1 Piece(s) 7 Day(s) or more M10X1.570605.51719.677R555M10

₹ 430.89

1 Piece(s) 7 Day(s) or more M12X1.754027.871921.989R852M12

₹ 741.00

1 Piece(s) 7 Day(s) or more M16X2503592427.71012R10111M16

₹ 785.00

1 Piece(s) Same day

Stock

M16X2806592427.71012R10158M16

₹ 311.47

1 Piece(s) 7 Day(s) or more M6X1.03023.53.51011.544.5R48.9M6