(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Material | S45C | Heat Treatment | Spherical Section Hardened HRC45 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SSB-M10X50-A in the Stopper bolt (SSB-A) series.
Part Number |
---|
SSB-M10X30-A |
SSB-M10X40-A |
SSB-M10X60-A |
SSB-M10X70-A |
SSB-M12X40-A |
SSB-M12X70-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 391.73 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 30 | 20 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 30 | M10 | ||
₹ 395.35 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 40 | 30 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 36 | M10 | ||
₹ 400.27 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 60 | 50 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 49 | M10 | ||
₹ 403.89 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 70 | 60 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 55 | M10 | ||
₹ 430.89 | 1 Piece(s) | 7 Day(s) or more | M12X1.75 | 40 | 27.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 52 | M12 | ||
₹ 447.00 | 1 Piece(s) | 7 Day(s) or more | M12X1.75 | 70 | 57.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 79 | M12 |