(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Swing Bolt (Heavy Duty Type) (Part Number)

Swing Bolt (Heavy Duty Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

 
Part Number
SBH12150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

₹ 4,997.25

1 Piece(s) 7 Day(s) or more M1260150251412145SBS ・ SBH:SUM22 SBS-S:SUS316M12

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH12150 in the Swing Bolt (Heavy Duty Type) series.

Product variants

Part Number
SBH06040
SBH06050
SBH06075
SBH14100
SBH14125
SBH16125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

₹ 2,019.56

1 Piece(s) 7 Day(s) or more M62540147610SUM22M6

₹ 2,021.47

1 Piece(s) 7 Day(s) or more M63050147615SUM22M6

₹ 2,023.36

1 Piece(s) 7 Day(s) or more M64075147620SUM22M6

₹ 5,129.31

1 Piece(s) 7 Day(s) or more M1460100281614140SBS ・ SBH:SUM22 SBS-S:SUS316M14

₹ 5,771.51

1 Piece(s) 7 Day(s) or more M1460125281614170SBS ・ SBH:SUM22 SBS-S:SUS316M14

₹ 6,109.20

1 Piece(s) 7 Day(s) or more M1660125321716220SBS ・ SBH:SUM22 SBS-S:SUS316M16