(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Swing Bolt (Heavy Duty Type) (Part Number)

Swing Bolt (Heavy Duty Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

 
Part Number
SBH20175
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

₹ 11,653.84

1 Piece(s) 7 Day(s) or more M20100175402218470SBS ・ SBH:SUM22 SBS-S:SUS316M20

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH20175 in the Swing Bolt (Heavy Duty Type) series.

Product variants

Part Number
SBH05060
SBH06040
SBH06050
SBH06075
SBH24150
SBH24200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

₹ 2,019.56

1 Piece(s) 7 Day(s) or more M53060126510SUM22M5

₹ 2,019.56

1 Piece(s) 7 Day(s) or more M62540147610SUM22M6

₹ 2,021.47

1 Piece(s) 7 Day(s) or more M63050147615SUM22M6

₹ 2,023.36

1 Piece(s) 7 Day(s) or more M64075147620SUM22M6

₹ 18,014.44

1 Piece(s) 7 Day(s) or more M2475150482522650SBS ・ SBH:SUM22 SBS-S:SUS316M24

₹ 19,497.49

1 Piece(s) 7 Day(s) or more M24100200482522750SBS ・ SBH:SUM22 SBS-S:SUS316M24