(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Use in combination with a thrust pad (SGB). (Pads sold separately)
Part Number |
---|
SGB-08040 |
SGB-08050 |
SGB-08063 |
SGB-10050 |
SGB-10063 |
SGB-10080 |
SGB-12063 |
SGB-12080 |
SGB-12100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 276.44 | 1 Piece(s) | 5 Day(s) or more | M8 | 40 | 6.1 | 3 | 4 | 12 | M8 | ||
₹ 273.56 | 1 Piece(s) | 7 Day(s) or more | M8 | 50 | 6.1 | 3 | 4 | 15 | M8 | ||
₹ 324.64 | 1 Piece(s) | 7 Day(s) or more | M8 | 63 | 6.1 | 3 | 4 | 19 | M8 | ||
₹ 398.07 | 1 Piece(s) | 5 Day(s) or more | M10 | 50 | 7.8 | 3.2 | 5 | 22 | M10 | ||
₹ 414.13 | 1 Piece(s) | 5 Day(s) or more | M10 | 63 | 7.8 | 3.2 | 5 | 29 | M10 | ||
₹ 427.87 | 1 Piece(s) | 7 Day(s) or more | M10 | 80 | 7.8 | 3.2 | 5 | 37 | M10 | ||
₹ 505.73 | 1 Piece(s) | 7 Day(s) or more | M12 | 63 | 9.4 | 3.5 | 6 | 41 | M12 | ||
₹ 533.05 | 1 Piece(s) | 5 Day(s) or more | M12 | 80 | 9.4 | 3.5 | 6 | 53 | M12 | ||
₹ 598.98 | 1 Piece(s) | 7 Day(s) or more | M12 | 100 | 9.4 | 3.5 | 6 | 68 | M12 |
Loading...
Material | SUM22L | Surface Treatment | Black oxide finish |