(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Clamping Bolt (With turnover prevention mechanism) (Part Number)

Clamping Bolt (With turnover prevention mechanism)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.

 
Part Number
SCB-M12X50-FB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 1,215.95

1 Piece(s) 5 Day(s) or more M1250518128.5107.256M12

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SCB-M12X50-FB in the Clamping Bolt (With turnover prevention mechanism) series.

Product variants

Part Number
SCB-M10X50-FB
SCB-M10X60-FB
SCB-M12X30-FB
SCB-M12X80-FB
SCB-M16X40-FB
SCB-M16X60-FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 1,056.82

1 Piece(s) 7 Day(s) or more M10504.5161078639M10

₹ 1,073.22

1 Piece(s) 5 Day(s) or more M10604.5161078647M10

₹ 1,208.55

1 Piece(s) 7 Day(s) or more M1230518128.5107.240M12

₹ 1,228.84

1 Piece(s) 7 Day(s) or more M1280518128.5107.283M12

₹ 1,743.51

1 Piece(s) 7 Day(s) or more M164062416121410.791M16

₹ 1,759.25

1 Piece(s) 7 Day(s) or more M166062416121410.7122M16