(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clamping Bolt (With turnover prevention mechanism) (Part Number)

Clamping Bolt (With turnover prevention mechanism)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.

 
Part Number
SCB-M10X50-FB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 1,056.82

1 Piece(s) 7 Day(s) or more M10504.5161078639M10

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SCB-M10X50-FB in the Clamping Bolt (With turnover prevention mechanism) series.

Product variants

Part Number
SCB-M10X25-FB
SCB-M10X30-FB
SCB-M10X40-FB
SCB-M10X60-FB
SCB-M12X30-FB
SCB-M12X50-FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 1,050.55

1 Piece(s) 7 Day(s) or more M10254.5161078626M10

₹ 1,051.67

1 Piece(s) 7 Day(s) or more M10304.5161078629M10

₹ 1,053.58

1 Piece(s) 7 Day(s) or more M10404.5161078634M10

₹ 1,073.22

1 Piece(s) 5 Day(s) or more M10604.5161078647M10

₹ 1,208.55

1 Piece(s) 7 Day(s) or more M1230518128.5107.240M12

₹ 1,215.95

1 Piece(s) 5 Day(s) or more M1250518128.5107.256M12