Pro Sneakers NS Series White NS18W

Pro Sneakers NS Series White NS18W

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

An NS series work shoe that has excellent non-slip properties and shock absorbency on the heel.
[Features]
· With an instep pad that gently wraps around the foot, and an insole with anti-bacterial and anti-mold treatment that you can experience through regular use.
· Equipped with a resin toe box for a sense of security while remaining lightweight.
· Uses highly reflective material on the heel for visibility.
· A combination of an EVA midsole with cushioning and an outsole with non-slip properties.
· A Magic Tape fastener-type pro sneaker that employs a sole with excellent non-slip properties, making it ideal for slippery places.
· Passed the JSAA standard for additional performance for non-slip properties and shock energy absorbency of the heel.
[Applications]
· Ideal for clean sites, warehouse work, etc., where non-slip properties are required.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
6 Day(s) or more
-

Part Number : NS18W-25
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Color
    White series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Color Details
    White
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    770
  • Toecap
    Wide Resin
  • Soles
    EVA + synthetic rubber
  • Instep cover
    Artificial leather + Polyester mesh

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)