(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Kim Wipe L-100 (Paper Wiper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 62001-PACK

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    470×425mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (100 sheets x 18 boxes)
Part Number
62001-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

₹ 8,872.00

1 Pack(s)

1,800 Pieces Per Package

Available 5 Day(s) or more 10 1 case (100 sheets x 18 boxes)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    470×425mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (100 sheets x 18 boxes)

Product Description

Standard paper towels for use in the fields of research, analysis and industry. (Sheet type)
[Features]
· Standard wide sized paper wipes for use in research testing and analysis applications.
· The largest size in the Kim Wipe series.
· Has undergone food sanitation testing.
· Box type.
[Applications]
· For wiping away large quantities of chemicals or for wiping large lab utensils and components.
· Ideal for laboratories, research, schools, electronics factories, general factories, maintenance, hospitals, care giving, food factories, etc.

Specifications of 62001-PACK

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    470×425mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (100 sheets x 18 boxes)
Part Number
62001-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

₹ 8,872.00

1 Pack(s)

1,800 Pieces Per Package

Available 5 Day(s) or more 10 1 case (100 sheets x 18 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is low lint paper with few fuzz and paper dust.

Usage

●For wiping of electronic parts precision instrument that requires accuracy.

Specification

●Sheet Size(mm):470 x 425
●Q'ty Per Case:100 Sheets x 18 BOX
●Color: White

Materials

●Pulp