(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Peneton A (Anti-Rust Spray)

Peneton A (Anti-Rust Spray)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 105

  • Genre
    Anti-Rust
  • Type
    Spray
  • Features 1
    PTFE is blended for improved lubrication. It has a water displacement property and quickly penetrates corroded metal surfaces to provide lubrication to the metal base beneath the rust.
  • Application 1
    Loosening bolts or nuts fixed with rust or seizure. Rust prevention or lubrication for metallic products.
  • Hazard Category
    Class 4 Type 3 Petroleum
  • Hazardous Goods Capacity(ml)
    210
  • Operating Temperature Range(°C)
    -10~130
  • Capacity
    1 case (420 ml x 6 pcs)
Part Number
105
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 924.00

6 Piece(s) 9 Day(s) or more 1 case (420 ml x 6 pcs)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Features 1
    PTFE is blended for improved lubrication. It has a water displacement property and quickly penetrates corroded metal surfaces to provide lubrication to the metal base beneath the rust.
  • Application 1
    Loosening bolts or nuts fixed with rust or seizure. Rust prevention or lubrication for metallic products.
  • Hazard Category
    Class 4 Type 3 Petroleum
  • Hazardous Goods Capacity(ml)
    210
  • Operating Temperature Range(°C)
    -10~130
  • Capacity
    1 case (420 ml x 6 pcs)

Product Description

A permeating oil for various facilities that prevents rust, improves movement, and loosens rusted screws.
[Features]
· Permeates quickly and forms μ film.
· Odorless rust inhibitor that uses a 2-way nozzle and enables reverse blowing.
· Offers higher rust protection and longer term rust prevention compared with other osmotic oils.
· With water displacement properties, PTFE is blended to improve lubrication.
· Because no silicone oil is included, there are no negative effects such as cissing of paint work in adjacent areas.
[Applications]
· Lubricating and preventing rust for bolts or nuts fixed in place with rust or seizure.
· This product helps recover the performance of an electric system that has failed due to water contact or moisture.

Specifications of 105

  • Genre
    Anti-Rust
  • Type
    Spray
  • Features 1
    PTFE is blended for improved lubrication. It has a water displacement property and quickly penetrates corroded metal surfaces to provide lubrication to the metal base beneath the rust.
  • Application 1
    Loosening bolts or nuts fixed with rust or seizure. Rust prevention or lubrication for metallic products.
  • Hazard Category
    Class 4 Type 3 Petroleum
  • Hazardous Goods Capacity(ml)
    210
  • Operating Temperature Range(°C)
    -10~130
  • Capacity
    1 case (420 ml x 6 pcs)
Part Number
105
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 924.00

6 Piece(s) 9 Day(s) or more 1 case (420 ml x 6 pcs)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language