(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.4–0.6 | Overall Length(mm) | 139 |
Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) |
Head Angle(RPM) | 90 | Quantity(Nos. / pcs) | 1 pc. |
Loading...
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.4–0.6 | Overall Length(mm) | 139 |
Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) |
Head Angle(RPM) | 90 | Quantity(Nos. / pcs) | 1 pc. |
Loading...
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.4–0.6 | Overall Length(mm) | 139 |
Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) |
Head Angle(RPM) | 90 | Quantity(Nos. / pcs) | 1 pc. |
[Features]
· For smooth grinding and polishing
Loading...
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.4–0.6 | Overall Length(mm) | 139 |
Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) |
Head Angle(RPM) | 90 | Quantity(Nos. / pcs) | 1 pc. |
Loading...
Loading...
Loading...
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.4–0.6 | Overall Length(mm) | 139 |
Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) |
Head Angle(RPM) | 90 | Quantity(Nos. / pcs) | 1 pc. |
Number of load-free rotations(rpm) | 23500 | Main Body, Related Products | Body | Operating Air Pressure(MPa) | 0.4–0.6 |
---|---|---|---|---|---|
Overall Length(mm) | 139 | Ventilation | Rear | Manufacturer model number | MAG-093PLUS |
Air consumption(NL / min) | 120~180 | Applicable Grinding Wheels(mm) | 30(M7×0.75) | Head Angle(RPM) | 90 |
Quantity(Nos. / pcs) | 1 pc. |
Please check the type/dimensions/specifications of the part MAG-093PLUS in the Micro Grinder MAG-093Plus series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy