(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 |
---|---|---|---|
Total Length(mm) | 510 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 |
Accessories | Coupler Plug, Turning Wrench | Weight(g) | 1600 |
Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
Japanese Only
Loading...
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 |
---|---|---|---|
Total Length(mm) | 510 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 |
Accessories | Coupler Plug, Turning Wrench | Weight(g) | 1600 |
Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
Loading...
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 |
---|---|---|---|
Total Length(mm) | 510 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 |
Accessories | Coupler Plug, Turning Wrench | Weight(g) | 1600 |
Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
[Features]
· For flat grindstones.
· Safe type that automatically locks when stopped
Loading...
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 |
---|---|---|---|
Total Length(mm) | 510 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 |
Accessories | Coupler Plug, Turning Wrench | Weight(g) | 1600 |
Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
Japanese Only
Loading...
Loading...
Loading...
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 |
---|---|---|---|
Total Length(mm) | 510 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 |
Accessories | Coupler Plug, Turning Wrench | Weight(g) | 1600 |
Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 | Total Length(mm) | 510 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Air Consumption(m³/min) | 0.55 | Exhaust Direction | Side |
Detailed model numbers | NHG-65LD | Grindstone size(mm) | 65×13×9.5 | Accessories | Coupler Plug, Turning Wrench |
Weight(g) | 1600 | Hose mouth mounting screw(Rc) | 1/4 | Hose inner dia.(mm) | 9.5 |
Please check the type/dimensions/specifications of the part 10054 in the Straight Grinder NHG-65LD series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy