(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mighty Mini (Electric) (Part Number)

Mighty Mini (Electric)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,123₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hairline processing of stainless steel, polishing of stainless steel, aluminum, iron, etc.
· Deburring and polishing of woodwork, resins, glass, etc.
· With 2 Types of Polishing Guides

Part Number
MTM-ET60S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,122.62

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 60 Product Type Main Body Item Power Supply(V) 100(50/60Hz)
Belt Dimensions (Length)(mm) 265 Power Consumption(W) 400 Belt Circumferential Speed(m/min) 300
Weight(g) 1800 Packaging Quantity(Base/Piece) 1 Roller Size(mm) W60Xφ50
Main Body Size(mm) 100X123X240 Main Body Diameter(mm) φ57 Standard accessories Uni-Belt (Abrasive Cloth) A80, A180, A400: 1 of Each, Unilon Belt (Non-Woven Fabric) #150, #240: 1 of Each, Abrasive Guide (Large), (Small): 1 of Each, Hex Wrench, Sponge Roller: 1 of Each
X
whatsapp-qr whatsapp-icon