(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Grip Pliers (Long Nose Type) GPAL-175

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GPAL-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    195
  • Main body: option
    Body
  • Maximum Opening Width(mm)
    43
Part Number
GPAL-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,776.35

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    195
  • Main body: option
    Body
  • Maximum Opening Width(mm)
    43

Product Description

Convenient as a holding tool for temporary jointing, securing, welding and connecting in sheet metal work, welding work and factory maintenance. The opening is automatically adjusted based on the thickness of the target object.

Specifications of GPAL-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    195
  • Main body: option
    Body
  • Maximum Opening Width(mm)
    43
Part Number
GPAL-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,776.35

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon