(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Turbo Wrap

Turbo Wrap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for finish polishing of molds.
· Pneumatic type mold lapping tool.

 
Part Number
TLL-03
TLL-07
TLL-12
TLS-03
TLS-07
TLS-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m3/min)
Stroke Amount
(mm)
Maximum Number of Reciprocation Actions Operating Air Pressure
(MPa)
Type

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.1250.3520000.3Linear

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.0460.7280000.3Linear

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.0451.2190000.3Linear

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.1250.3560000.1-0.2Swing

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.0460.7200000.15-0.25Swing

₹ 40,506.65

1 Piece(s) 5 Day(s) or more 0.0401.2140000.2-0.3Swing

Loading...

  1. 1

Basic Information

Body mass(g) 180 Body Overall Dimension(mm) 218 Connection High Coupler Compatible
Ventilation Direction Rear Ventilation