(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XEBEC Meister Finish, Pencil Type / Ceramic Fiber Stick Grindstone (Pencil)【3 Pieces Per Package】

XEBEC Meister Finish, Pencil Type / Ceramic Fiber Stick Grindstone (Pencil)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,880₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

XEBEC Meister finish can be used with a marking pencil. It can be used right up to the end without breaking.

[Features]
· Meister finish (tough, sharp, good finish) can be used with a drawing pencil.
· Workpieces with hardness below HRC 57 can be polished beautifully and efficiently.
· Optimal for polishing engraved parts of molds and narrow areas.

Part Number
3PACK-AB-0505S
3PACK-AB-0909S
3PACK-AR-0505S
3PACK-AR-0909S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Thickness
(mm)
Width
(mm)
Color

₹ 3,880.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 8000.50.5Blue

₹ 3,880.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 8000.90.9Blue

₹ 3,880.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 12000.50.5Red

₹ 3,880.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 12000.90.9Red
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Thickness
(mm)
Width
(mm)
Color

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 50
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list