(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dial Vernier Caliper DVC (Part Number)

Dial Vernier Caliper DVC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calipers with a Vernier scale that can be read with a dial, preventing parallax errors and misreadings.
[Features]
· A dial is incorporated into the calipers to enable the measured value to be read directly, without using the Vernier scale.
· Four measurements possible with depth bar: outer diameter, inner diameter, depth, and step measurement.
· Uses a clearly visible yellow scale plate.
· Material: Stainless steel.
· Silver finish.
[Applications]
· Outer diameter, inner diameter, level difference and depth measurements are possible.

 
Part Number
DVC-15-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

₹ 7,750.44

1 Piece(s) 7 Day(s) or more 101 ~ 1500–15023677164058211638150±0.03

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included Depth Bar W / WO Included Minimum Reading(mm) 0.02
Material Stainless Steel 1 Rotation of The Indicator(mm) 2

Please check the type/dimensions/specifications of the part DVC-15-2 in the Dial Vernier Caliper DVC series.

Product variants

Part Number
DVC-20-2
DVC-30-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

₹ 9,922.00

1 Piece(s) 7 Day(s) or more 151 ~ 2000–20028590195059241638200±0.03

₹ 14,569.56

1 Piece(s) 9 Day(s) or more 201 ~ 3000–300400103186059251745300±0.04