(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Applicable Clamp Units 7110M (Part Number)

Applicable Clamp Units 7110M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the clamp unit part of the Clamp Unit 7110 series. M 12 mm, M 16 mm / Select from 2 types. Since it is a unit, nuts, bolts, support screws (height adjustment), etc., are included, so there is no need to assemble.

 
Part Number
7110M-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(kg)

₹ 37,768.00

1 Piece(s) 7 Day(s) or more 2525653011020M1248-7810712.54013-4318-4810M100.7

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 7110M-12 in the Applicable Clamp Units 7110M series.

Product variants

Part Number
7110M-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(kg)

₹ 47,832.29

1 Piece(s) 7 Day(s) or more 3030784014230M1657-97145145015-5628-6913M161.5