(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.
Part Number |
---|
KCH4M |
KCH6M |
KCH8M |
KCH12M |
KCH16M |
KCHU12M |
KCHU16M |
KCL12M |
KCL16M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Width (mm) | Clamp stroke (mm) | Tightening Force (kN) | Mass (kg) |
---|---|---|---|---|---|---|---|---|
₹ 16,395.22 | 1 Piece(s) | 7 Day(s) or more | 16 | 1.5 | 1.2 | 0.07 | ||
₹ 16,451.38 | 1 Piece(s) | 7 Day(s) or more | 19 | 2.3 | 4 | 0.19 | ||
₹ 19,001.35 | 1 Piece(s) | 7 Day(s) or more | 22 | 2.8 | 6 | 0.43 | ||
₹ 23,203.13 | 1 Piece(s) | 5 Day(s) or more | 30 | 6.0 | 10 | 1 | ||
₹ 27,128.02 | 1 Piece(s) | 7 Day(s) or more | 38 | 6.0 | 12 | 1.9 | ||
₹ 35,361.85 | 1 Piece(s) | 7 Day(s) or more | 30 | 6.0 | 10 | 1.3 | ||
₹ 39,782.65 | 1 Piece(s) | 7 Day(s) or more | 38 | 6.0 | 12 | 2.3 | ||
₹ 24,859.60 | 1 Piece(s) | 7 Day(s) or more | 30 | 6.0 | 10 | 0.9 | ||
₹ 29,006.47 | 1 Piece(s) | 7 Day(s) or more | 38 | 6.0 | 12 | 1.7 |
Loading...
Material | S45C | Heat Treatment | Hardening HRC32 | Surface Treatment | Black oxide finish |