(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wedge Clamp Stopper Part (For tapped holes) (Part Number)

Wedge Clamp Stopper Part (For tapped holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wedge clamp, stopper tapped hole, flat type.

 
Part Number
KCH8MS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)

₹ 8,022.56

1 Piece(s) 7 Day(s) or more 1414-28-47-225.5-41.52010--M86-M6,80.1922

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCH8MS in the Wedge Clamp Stopper Part (For tapped holes) series.

Product variants

Part Number
KCH16MS
KCH4MS
KCH6MS
KCHU12MS
KCHU16MS
KCL12MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)

₹ 11,450.60

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410M12,160.838

₹ 6,870.38

1 Piece(s) 7 Day(s) or more 88-16-25-163-2296.5--M43-M40.0316

₹ 7,163.89

1 Piece(s) 7 Day(s) or more 1012-22-35-195-30138--M65-M60.0819

₹ 22,164.05

1 Piece(s) 7 Day(s) or more 20208402862113308155425143813M12108M10,120.730

₹ 24,733.42

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410M12,161.238

₹ 8,613.35

1 Piece(s) 7 Day(s) or more 20208402862113308155425143813M12108M10,120.330