(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wedge Clamp Stopper Part (For T-shaped grooves) (Part Number)

Wedge Clamp Stopper Part (For T-shaped grooves)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,095₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is for the T-groove of the stopper part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, Workpiece contact surface can be selected from 3 types: flat, step, universal type. The manufacturer also sell the stopper part only.

 
Part Number
KCHU12TS-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)

₹ 24,321.16

1 Piece(s) 7 Day(s) or more 20208402862113308155425143813M12108180.9S45CHardening HRC32Black oxide finish30

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KCHU12TS-18 in the Wedge Clamp Stopper Part (For T-shaped grooves) series.

Product variants

Part Number
KCH16TS-18
KCH16TS-20
KCH16TS-22
KCHU16TS-18
KCHU16TS-20
KCHU16TS-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)

₹ 13,339.82

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410181S45CHardening HRC32Black oxide finish38

₹ 13,609.04

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410201S45CHardening HRC32Black oxide finish38

₹ 13,925.49

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410221.1S45CHardening HRC32Black oxide finish38

₹ 26,531.56

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410181.4S45CHardening HRC32Black oxide finish38

₹ 26,980.25

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410201.4S45CHardening HRC32Black oxide finish38

₹ 27,117.24

1 Piece(s) 7 Day(s) or more 2525105035781403810256830174416M161410221.5S45CHardening HRC32Black oxide finish38