(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grub Screw (Part Number)

Grub Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      277₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.

 
Part Number
SGT-M12X80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 744.69

1 Piece(s) 7 Day(s) or more M12X1.758087.28.64.564.553M12

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

Please check the type/dimensions/specifications of the part SGT-M12X80 in the Grub Screw series.

Product variants

Part Number
SGT-M10X80
SGT-M12X100
SGT-M12X60
SGT-M16X100
SGT-M16X125
SGT-M16X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

₹ 647.53

1 Piece(s) 7 Day(s) or more M10X1.58087.28.24.553.637M10

₹ 838.73

1 Piece(s) 5 Day(s) or more M12X1.7510087.28.64.564.5121M12

₹ 594.73

1 Piece(s) 5 Day(s) or more M12X1.756087.28.64.564.539M12

₹ 1,041.27

1 Piece(s) 10 Day(s) or more M16X2100121110.6585.3189M16

₹ 1,156.04

1 Piece(s) 7 Day(s) or more M16X2125121110.6585.3241M16

₹ 902.76

1 Piece(s) 7 Day(s) or more M16X270121110.6585.385M16