(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.
Material | S45C | Heat Treatment | Edge Hardening HRC50-60 | Surface Treatment | Phosphate Coating (Black) |
---|
Please check the type/dimensions/specifications of the part SGT-M10X60 in the Grub Screw series.
Part Number |
---|
SGT-M10X45 |
SGT-M10X50 |
SGT-M10X80 |
SGT-M12X100 |
SGT-M12X60 |
SGT-M12X70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 524.00 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 45 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 22 | M10 | ||
₹ 532.78 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 50 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 24 | M10 | ||
₹ 647.53 | 1 Piece(s) | 7 Day(s) or more | M10X1.5 | 80 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 37 | M10 | ||
₹ 838.73 | 1 Piece(s) | 5 Day(s) or more | M12X1.75 | 100 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 121 | M12 | ||
₹ 594.73 | 1 Piece(s) | 5 Day(s) or more | M12X1.75 | 60 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 39 | M12 | ||
₹ 721.95 | 1 Piece(s) | 7 Day(s) or more | M12X1.75 | 70 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 46 | M12 |