(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamp Button (Brass)

Clamp Button (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CB: SUM22/CB-S: Brass/CB-N: Nylon / CB: Quenched HRC 45 to 50 clamp button.

 
Part Number
CB6S
CB8S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
Mass
(g)

₹ 1,595.76

1 Piece(s) 8 Day(s) or more 6106R105

₹ 1,813.31

1 Piece(s) 8 Day(s) or more 8138R1310

Loading...

  1. 1

Basic Information

C(mm) 6 Material Brass
X
whatsapp-qr whatsapp-icon