(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clamp Support Screw Jack (Part Number)

Clamp Support Screw Jack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,982₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp support screw jack is convenient for supporting a variety of clamps. When one unit is insufficient in operation or height, two or three units can be stacked together. (Only for same sizes) The attachment is convenient for supporting irregular objects.

 
Part Number
CS-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Load Resistance
(kN)

₹ 7,451.55

1 Piece(s) 5 Day(s) or more 150 - 250604512015TM32P452.4535

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part CS-250 in the Clamp Support Screw Jack series.

Product variants

Part Number
CS-100
CS-150
CS-50
CS-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Load Resistance
(kN)

₹ 4,058.40

1 Piece(s) 5 Day(s) or more 70 - 10045354612TM25P450.6320

₹ 4,828.33

1 Piece(s) 5 Day(s) or more 94 - 15050357012TM25P451.120

₹ 2,981.89

1 Piece(s) 5 Day(s) or more 40 - 504030248M2040.2712

₹ 3,162.18

1 Piece(s) 5 Day(s) or more 50 - 734030329TM20P340.3514