(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Patented blade type that prevents bite-in.
· Hole cutter for pipes.
· The structure features an integrated shank for high cutter rigidity.
· Features zero center runout and extremely circular hole drilling.
· Patented blade shape enables smooth work.
· Patented blade type that prevents bite-in, allowing for intermittent drilling of pipe.
· Also enables smooth cutting work without blade snags or chipping.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Overall Length (mm) | Blade Length (mm) | Protrusion amount (mm) | Number of flutes (Sheets) | center drill |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,380.40 | 1 Piece(s) | 5 Day(s) or more | 15 | 111 | 35.5 | 20 | 4 | TL675 | ||
₹ 4,404.67 | 1 Piece(s) | 5 Day(s) or more | 16 | 111 | 35.5 | 20 | 4 | TL675 | ||
₹ 4,404.67 | 1 Piece(s) | 5 Day(s) or more | 17 | 111 | 35.5 | 20 | 4 | TL675 | ||
₹ 3,830.07 | 1 Piece(s) | 8 Day(s) or more | 18 | 111 | 35.5 | 20 | 4 | TL675 | ||
₹ 4,404.67 | 1 Piece(s) | 5 Day(s) or more | 19 | 111 | 35.5 | 20 | 4 | TL675 | ||
₹ 3,853.02 | 1 Piece(s) | 8 Day(s) or more | 20 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 4,451.91 | 1 Piece(s) | 5 Day(s) or more | 21 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 4,451.91 | 1 Piece(s) | 5 Day(s) or more | 22 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 4,474.85 | 1 Piece(s) | 8 Day(s) or more | 23 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 4,474.85 | 1 Piece(s) | 5 Day(s) or more | 24 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 4,474.85 | 1 Piece(s) | 5 Day(s) or more | 25 | 111 | 35.5 | 20 | 5 | TL675 | ||
₹ 5,139.36 | 1 Piece(s) | 5 Day(s) or more | 26 | 111 | 35.5 | 20 | 6 | TL675 | ||
₹ 5,139.36 | 1 Piece(s) | 5 Day(s) or more | 27 | 111 | 35.5 | 20 | 6 | TL675 | ||
₹ 5,162.29 | 1 Piece(s) | 8 Day(s) or more | 28 | 111 | 35.5 | 20 | 6 | TL675 | ||
₹ 5,162.29 | 1 Piece(s) | 5 Day(s) or more | 29 | 111 | 35.5 | 20 | 7 | TL675 | ||
₹ 5,159.62 | 1 Piece(s) | 5 Day(s) or more | 30 | 111 | 35.5 | 20 | 7 | TL675 | ||
₹ 5,999.60 | 1 Piece(s) | 5 Day(s) or more | 31 | 111 | 35.5 | 20 | 7 | TL675 | ||
₹ 6,022.55 | 1 Piece(s) | 5 Day(s) or more | 32 | 111 | 35.5 | 20 | 7 | TL675 | ||
₹ 6,022.55 | 1 Piece(s) | 8 Day(s) or more | 33 | 111 | 35.5 | 20 | 8 | TL675 | ||
₹ 6,046.82 | 1 Piece(s) | 5 Day(s) or more | 34 | 111 | 35.5 | 20 | 8 | TL675 | ||
₹ 6,046.82 | 1 Piece(s) | 5 Day(s) or more | 35 | 111 | 35.5 | 20 | 8 | TL675 | ||
₹ 6,885.82 | 1 Piece(s) | 5 Day(s) or more | 36 | 116 | 35.5 | 25 | 8 | TL880 | ||
₹ 6,885.82 | 1 Piece(s) | 5 Day(s) or more | 37 | 116 | 35.5 | 25 | 8 | TL880 | ||
₹ 6,899.85 | 1 Piece(s) | 5 Day(s) or more | 38 | 116 | 35.5 | 25 | 9 | TL880 | ||
₹ 6,913.89 | 1 Piece(s) | 5 Day(s) or more | 39 | 116 | 35.5 | 25 | 9 | TL880 | ||
₹ 6,913.89 | 1 Piece(s) | 8 Day(s) or more | 40 | 116 | 35.5 | 25 | 9 | TL880 | ||
₹ 7,436.95 | 1 Piece(s) | 5 Day(s) or more | 41 | 116 | 35.5 | 25 | 9 | TL880 | ||
₹ 7,442.07 | 1 Piece(s) | 5 Day(s) or more | 42 | 116 | 35.5 | 25 | 9 | TL880 | ||
₹ 7,442.07 | 1 Piece(s) | 5 Day(s) or more | 43 | 116 | 35.5 | 25 | 10 | TL880 | ||
₹ 7,447.20 | 1 Piece(s) | 5 Day(s) or more | 44 | 116 | 35.5 | 25 | 10 | TL880 | ||
₹ 7,451.00 | 1 Piece(s) | 5 Day(s) or more | 45 | 116 | 35.5 | 25 | 10 | TL880 | ||
₹ 8,441.89 | 1 Piece(s) | 5 Day(s) or more | 46 | 116 | 35.5 | 25 | 10 | TL880 | ||
₹ 8,441.89 | 1 Piece(s) | 5 Day(s) or more | 47 | 116 | 35.5 | 25 | 11 | TL880 | ||
₹ 8,447.02 | 1 Piece(s) | 5 Day(s) or more | 48 | 116 | 35.5 | 25 | 11 | TL880 | ||
₹ 8,447.02 | 1 Piece(s) | 5 Day(s) or more | 49 | 116 | 35.5 | 25 | 11 | TL880 | ||
₹ 8,450.82 | 1 Piece(s) | 5 Day(s) or more | 50 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 9,379.02 | 1 Piece(s) | 5 Day(s) or more | 51 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 9,384.15 | 1 Piece(s) | 5 Day(s) or more | 52 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 9,389.27 | 1 Piece(s) | 5 Day(s) or more | 53 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 9,389.27 | 1 Piece(s) | 5 Day(s) or more | 54 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 9,389.27 | 1 Piece(s) | 5 Day(s) or more | 55 | 116 | 35.5 | 25 | 12 | TL880 | ||
₹ 11,024.18 | 1 Piece(s) | 5 Day(s) or more | 56 | 116 | 35.5 | 25 | 13 | TL880 | ||
₹ 11,029.33 | 1 Piece(s) | 5 Day(s) or more | 57 | 116 | 35.5 | 25 | 13 | TL880 | ||
₹ 11,038.25 | 1 Piece(s) | 5 Day(s) or more | 58 | 116 | 35.5 | 25 | 13 | TL880 | ||
₹ 11,038.25 | 1 Piece(s) | 5 Day(s) or more | 59 | 116 | 35.5 | 25 | 13 | TL880 | ||
₹ 13,155.75 | 1 Piece(s) | 5 Day(s) or more | 60 | 136 | 50.5 | 30 | 14 | TL8100 | ||
₹ 13,166.02 | 1 Piece(s) | 5 Day(s) or more | 62 | 136 | 50.5 | 30 | 14 | TL8100 | ||
₹ 13,171.11 | 1 Piece(s) | 5 Day(s) or more | 63 | 136 | 50.5 | 30 | 14 | TL8100 | ||
₹ 13,174.91 | 1 Piece(s) | 5 Day(s) or more | 64 | 136 | 50.5 | 30 | 14 | TL8100 | ||
₹ 13,181.38 | 1 Piece(s) | 8 Day(s) or more | 65 | 136 | 50.5 | 30 | 15 | TL8100 | ||
₹ 14,360.45 | 1 Piece(s) | 5 Day(s) or more | 70 | 136 | 50.5 | 30 | 16 | TL8100 | ||
₹ 15,319.16 | 1 Piece(s) | 5 Day(s) or more | 75 | 136 | 50.5 | 30 | 17 | TL8100 | ||
₹ 16,622.56 | 1 Piece(s) | 5 Day(s) or more | 80 | 136 | 50.5 | 30 | 18 | TL8100 | ||
₹ 17,924.62 | 1 Piece(s) | 5 Day(s) or more | 85 | 136 | 50.5 | 30 | 19 | TL8100 | ||
₹ 19,225.35 | 1 Piece(s) | 5 Day(s) or more | 90 | 136 | 50.5 | 30 | 20 | TL8100 | ||
₹ 22,183.96 | 1 Piece(s) | 5 Day(s) or more | 100 | 136 | 50.5 | 30 | 22 | TL8100 |
Loading...
Product Type | Other | Blade thickness(mm) | 2.1 |